Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2022610000 - KTB MOPL 4848 MSZN H
Bill of material
Weidmueller 2022610000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2022610000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 4848 MSZN H
DESCSHORT
Short Description
Mounting plate (Housing) Klippon TB (Terminal Box) prepunched, 419 x 425 x 1.5 mm, Sheet steel, galvanized, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118403374
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
2.135 kg
BAA020
height
425 mm
BAF016
width
419 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D