Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2022740000 - KTB MOPL 9161 MSZN H
明細表
Weidmueller 2022740000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2022740000
MANUTYPEDESC
Manufacturer Type Description
KTB MOPL 9161 MSZN H
DESCSHORT
Description short
安装板(外壳), Klippon TB (Terminal Box) 预先打通, 549 x 859 x 12 mm, 不锈钢板, 经镀锌处理的, 银色
DESCLONG
Description long
用于在外壳内安装端子导轨或电气设备的安装板。
GTIN
GTIN-Code
4050118403299
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAB664
material
Steel
BAF785
Surface
Galvanized
AAF040
Mass
5.670 kg
BAA020
height
859 mm
BAF016
width
549 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D