Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
202D - Ball-Screw Series
Bill of material
202D-TL5-S100-M1-H750W
MODEL
Model
202D
HT
Hole type
LEAD
Lead
mm
BS
B.S
25 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
645.0 mm
A
100.0 mm
M
2 unit
N
8 unit
KG
15.00 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D