Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2035590000 - MCV APG 2.5
Bill of material
Weidmueller 2035590000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2035590000
MANUTYPEDESC
Manufacturer Type Description
MCV APG 2.5
DESCSHORT
Short Description
End plate (terminals) 16.5 mm x 0.55 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118408119
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
0.550 mm
AAF040
Mass
0.000 kg
BAA020
height
16.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D