Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2038980000 - SAKAP/SAKDU 4/ZZ
Bill of material
Weidmueller 2038980000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2038980000
MANUTYPEDESC
Manufacturer Type Description
SAKAP/SAKDU 4/ZZ
DESCSHORT
Short Description
End and partition plate for terminals, 53.8 mm x 1.5 mm, grey
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118455229
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
gray
BAC140
Combustibility class
V0
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.004 kg
BAA020
height
53.8 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D