Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2041190000 - ATPG 2.5/3
Kusovník
Weidmueller 2041190000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2041190000
MANUTYPEDESC
Manufacturer Type Description
ATPG 2.5/3
DESCSHORT
Description short
Testovací adaptér (svorka) 1.5 mm², 250 V, 0.2 A
DESCLONG
Description long
Testovací adaptér pro měření na svorkách.
GTIN
GTIN-Code
4050118409604
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB202
Insulation stripped length
6 mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
BAA351
color
black
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD831
Design of electrical connection
Screw connection
BAH005
rated voltage
250 V
AAF040
Mass
0.008 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D