Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-3849 - Relay module, Nominal input voltage: 24 … 230 V AC/DC, 2 changeover contacts, Limiting continuous current: 5 A, Green status indicator, Module width: 20 mm
Bill of material
2042-3849
BESTNR
Item-No.
2042-3849
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
8
HOEHE
Height
77.70 mm
BREITE
Width
20.70 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
76.425 g
BEMERKUNGEN
Comment
AC/DC 24 V ... 230 V / +/- 10 % | 2 changeover contact
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49
Recommendations
Loading ...
Download CAD models
Previews
3D
2D