Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2047280000 - SAKQ 70/2
Bill of material
Weidmueller 2047280000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2047280000
MANUTYPEDESC
Manufacturer Type Description
SAKQ 70/2
DESCSHORT
Short Description
Cross-connector (terminal) Number of poles: 2, Pitch in mm: 20.50, 192 A
DESCLONG
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4050118451351
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
20.500 mm
AAF726
rated current
192 A
AAP367
Number of bridged terminals
2
BAB888
Design
Cross connector
AAF040
Mass
0.027 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D