Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2081870000 - AMG FIM-0
Bill of material
Weidmueller 2081870000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2081870000
MANUTYPEDESC
Manufacturer Type Description
AMG FIM-0
DESCSHORT
Short Description
Supply terminal, TS 35, black
DESCLONG
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118419443
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
70 °C
BAA351
color
black
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.000 kg
BAB577
depth
95.75 mm
BAA020
height
125.086 mm
BAF016
width
12.2 mm
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D