Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2081880000 - AMG FIM-C
Bill of material
Weidmueller 2081880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2081880000
MANUTYPEDESC
Manufacturer Type Description
AMG FIM-C
DESCSHORT
Short Description
Supply terminal, TS 35, black
DESCLONG
Long Description
Power-feed terminal for potential distribution with uniform cross-connection channels.
GTIN
4050118419429
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
70 °C
BAA303
Power loss, static, current-independent [Pls]
500 W
BAA351
color
black
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.078 kg
BAB577
depth
95.75 mm
BAA020
height
125.086 mm
BAF016
width
12.2 mm
AAD931
customs tariff number (TARIC)
85363010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D