Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
209-188 - Mounting foot, can be assembled on terminal blocks with fixing flange
Bill of material
209-188
BESTNR
Item-No.
209-188
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
5.10 mm
BREITE
Width
6.40 mm
TIEFE
Depth
42.40 mm
FARBE
Color
grau
GEWICHT
Weight
0.960 g
ECLASS71
eCl@ss 7.1
27-14-92-14
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D