Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20imx7_03_8g - Bel Power Solutions
Bill of material
20IMX7-03-8G
PN
Part Number
20IMX7-03-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 5W, Output 3.3VDC, 1.5A, Input 8.4-36VDC, RoHS Compliant
POWER
Power
5 W
VIN
Voltage Input
8.4.1936 VDC
OV
Output Voltage
3,3 VDC
OC
Output Current
1,5 A
OT
Operating Temperature
-40 to 85 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D