Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
21020120 - Stainless(+-) Pan head Tapping Screw(2-B-0)
Bill of material
21-02-0120-0026-0080
S
Size
2.6
L
Length
CNSORDERNO
Order number
P
Pitch
0.91 mm
TOH
Type of + Hole
1
DK
Outside Diameter
4.5 mm
TDK
tolerance-dk
-0.4
K
Width
1.7 mm
TK
tolerance-k
+-0.1 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D