Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
211L PCX Hub City Models - 210 Series PCX
Bill of material
0230-03309
PN
Part No.
0230-03309
MN
Model Number
211L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.875
DESCRIPTION
Derscripton
211L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 INCH
OT
Output Type
Shaft
CD
C.D.
2.063 INCH
A
3.635 INCH
B
1.500 INCH
D
2.437 INCH
E
6.000 INCH
F
1.760 INCH
G
0.624 INCH
H
1.760 INCH
I
4.820 INCH
J
J Keyway
3/16 x 3/32
K
1.594 INCH
S
8.500 INCH
T
4.250 INCH
U
0.8754 INCH
V1
2.185 INCH
V2
1.960 INCH
W
1.950 INCH
X
X Keyway
3/16 x 3/32
Y
1.920 INCH
Q1
5.860 INCH
Q2
4.130 INCH
AA
4.000 INCH
BB
2.000 INCH
CC
2.000 INCH
DD
1.000 INCH
EE
3/8-16UNC - 2B
FF
0.500 INCH
GG
0.700 INCH
HH
5.000 INCH
JJ
2.500 INCH
KK
2.875 INCH
LL
1.4375 INCH
MM
3/8-16UNC - 2B
NN
0.700 INCH
OO
0.700 INCH
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D