Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2124610000 - SAI-M23-SK-VA-IG
Bill of material
Weidmueller 2124610000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2124610000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SK-VA-IG
DESCSHORT
Short Description
Protective cap (circular connector) M 23, Stainless steel, rust-proof, IP67, IP69K
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4050118425765
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP67
AAS475
Captivity element present
No
BAA351
color
Silver
BAC461
material of housing
Stainless steel
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D