Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
2125950000 - SAI-M23-SK-VA-AG-FS
Bill of material
Weidmueller 2125950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2125950000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-SK-VA-AG-FS
DESCSHORT
Short Description
Protective cap (circular connector) M 23, Stainless steel, rust-proof, IP67, IP69K
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4050118425789
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP67
AAS475
Captivity element present
Yes
BAA351
color
Silver
BAC461
material of housing
Stainless steel
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D