Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
212L PCX Hub City Models - 210 Series PCX
Bill of material
0230-03345
PN
Part No.
0230-03345
MN
Model Number
212L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Derscripton
212L 5/1 A WR 0.938
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.063 Inch
A
3.635 Inch
B
1.500 Inch
D
2.437 Inch
E
6.000 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.820 Inch
J
J Keyway
3/16 x 3/32
K
1.594 Inch
S
5.560 Inch
T
2.780 Inch
U
0.93875 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/2
Q1
5.860 Inch
Q2
4.130 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
3/8-16UNC - 2B
FF
0.500 Inch
GG
0.700 Inch
HH
5.000 Inch
JJ
2.500 Inch
KK
2.875 Inch
LL
1.4375 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D