Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
21335-85 - Mounting bracket, stainless steel, for telescopic slides
Bill of material
K2096.180
BESTKIPPUSA
Bestellnummer
K2096.180
HER
Manufacturers article number
DS63610
MATERIAL
Material
Edelstahl
TRAGKRAFT
Tragkraft por Paar in kg
180 kg
PTYT
Produkttyp
Standard
VA
Verpackungsart
1 Stück = 1 Paar
GEW
Gewicht ca.
0.0500 kg
BS
Beschreibung
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
83024230
EAN
EAN-Nr. Kipp
4059245646166
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D