Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
214L PCX Hub City Models - 210 Series PCX
Bill of material
0230-03561
PN
Part No.
0230-03561
MN
Model Number
214L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
0.875
DESCRIPTION
Derscripton
214L 5/1 A WR 48CZ
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
2.063 Inch
A
3.635 Inch
B
1.500 Inch
D
2.437 Inch
E
6.000 Inch
G
48CZ Nema Frame
I
4.460 Inch
I2
4.342 Inch
N
4.350 Inch
N2
3.875 Inch
S
8.500 Inch
T
4.250 Inch
U
0.8754 Inch
V1
2.185 Inch
V2
1.960 Inch
W
1.950 Inch
X
X Keyway
3/16 x 3/32
Y
1.920 Inch
Q1
5.860 Inch
Q2
4.130 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
3/8-16UNC - 2B
FF
0.500 Inch
GG
0.700 Inch
HH
5.000 Inch
JJ
2.500 Inch
KK
2.875 Inch
LL
1.4375 Inch
MM
3/8-16UNC - 2B
NN
0.700 Inch
OO
0.700 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D