Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2202-1881 - 4-conductor fuse terminal block, for mini-automotive blade-style fuses, per DIN 7258-3f, ISO 8820-3, with test option, with push-button, without blown fuse indication, 2.5 mm², Push-in CAGE CLAMP®
Bill of material
2202-1881
BESTNR
Item-No.
2202-1881
BEZEICHNUNG
Description
4-conductor fuse terminal block, 2.5 mm², 10 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.25 - 2.5 (4) mm²
QUERSCHNITT2
Cross section
22 - 12 AWG
ABISOLIERLAENGE
Strip length
10 - 12 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
HOEHE
Height
33.00 mm
BREITE
Width
5.20 mm
TIEFE
Depth
87.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
gray
GEWICHT
Weight
9.700 g
ECLASS71
eCl@ss 7.1
27-14-11-16
Recommendations
Loading ...
Download CAD models
Previews
3D
2D