Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
22020002 - Stainless(+) Round countersunk Tapping Screw(3 with slot, C-1)
Bill of material
22-02-0002-0050-0120
S
Size
5
L
Length
12
CNSORDERNO
Order number
22-02-0002-0050-0120
ON
Order number
4-2-002-050012
P
Pitch
0.8 mm
TOH
Type of + Hole
2
DK
Outside Diameter
10 mm
TDK
tolerance-dk
-0.6
K
Width
4 mm
TK
tolerance-k
-0.3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D