Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
22020006 - Stainless(+) Small Counter sunk Tapping Screw(3 with slot, C-1)
Bill of material
22-02-0006-0040-0100
S
Size
4
L
Length
CNSORDERNO
Order number
P
Pitch
0.7 mm
TOH
Type of + Hole
2
DK
Outside Diameter
6 mm
TDK
tolerance-dk
-0.5
K
Width
2.3 mm
TK
tolerance-k
-0.3 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D