Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
225. - Punch DIN 9861 Shape C
Bill of material
225.3.0010.071
BC
Order No
DOC
Catalog page
225_pdf
MAT
Material
D1
Cutting diameter
mm
Enter value for D1
Cutting diameter
mm
cm
inch
ft
P
Gradation
0.050 mm
L1
Length
71.000 mm
D2
mm
D3
Shaft diameter
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D