Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250013-1
Bill of material
2250013-1
PN
Part Number
2250013-1
DESC
Description
1X1, 7G140, GIGABIT, Tab Up, With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
Y/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D