Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250020_2
Bill of material
2250020-2
PN
Part Number
2250020-2
DESC
Description
1X1, 7G01P1, GIGABIT, Tab Up| With LED
BRAND
Brand
TRP
SPEED
Speed
1000BASE-T
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
No
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
PR
PoE Rating
N/A
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D