Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250368-1
Bill of material
2250368-1
PN
Part Number
2250368-1
DESC
Description
1x1, 10G, -40 to 85oC, 4PPoE 60W, GY/GY, Tab Up
BRAND
Brand
TRP
SPEED
Speed
10GBASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
40 to 85 °C
PR
PoE Rating
4PPoE 60W
Recommendations
Loading ...
Download CAD models
Previews
3D
2D