Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250409-1
Bill of material
2250409-1
PN
Part Number
2250409-1
DESC
Description
2X4, 10G, 4PPoE 60W, -40 to 85ºC, LighPipe
BRAND
Brand
TRP
SPEED
Speed
10GBASE-T
OT
Operating Temperature
-40 to 85 °C
LED
No
LEDT
LED Type
LP
NOP
Number of Ports
2X4
PR
PoE Rating
4PPoE 60W
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Stacked
Recommendations
Loading ...
Download CAD models
Previews
3D
2D