Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250506-1
Bill of material
2250506-1
PN
Part Number
2250506-1
DESC
Description
1X1, GIGABIT, 4PPoE/100W, GO/Y, -40, to, 85oC, Tap, Up
BRAND
Brand
TRP
SPEED
Speed
1000BASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
GO/Y
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
40 to 85 °C
PR
PoE Rating
4PPoE 100W
Recommendations
Loading ...
Download CAD models
Previews
3D
2D