Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
2269800000 - KLBUE 4-6 Z/1
Bill of material
Weidmueller 2269800000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2269800000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 4-6 Z/1
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 20.00, Cable diameter, max.: 6
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248264551
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
6 mm
AAC033
min. permissible cable diameter
6 mm
BAA020
height
45.200 mm
BAB577
depth
8.500 mm
BAD124
Explosion tested design (EEx e)
No
BAF016
width
8.900 mm
AAF040
Mass
0.0037 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
2D