Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
FIBRO
Description
2282.01. - Punching and embossing unit with matrix for punched holes and self tapping screws
Bill of material
2282.01.042
BC
Order No
DOC
Catalog page
2282_pdf
GEW
Weight
kg
NENN
Thread size B
D1
Matrix cutting diameter
mm
D2
mm
D3
External diameter matrix
mm
D4
mm
D5
Punch die diameter
mm
D6
mm
D7
mm
D8
Prägestempeldurchmesser
mm
D9
mm
L1
Matrix length
31.300 mm
L2
28.000 mm
L3
Punch length
74.500 mm
L4
Prägestempellänge
71.500 mm
L5
60.000 mm
DK
mm
S
Sheet metal thickness
mm
ZTC
Customs tariff number
82073010
Recommendations
Loading ...
Download CAD models
Previews
3D
2D