Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2297497 - EMM 3- 24DC/500AC-IFS
Bill of material
PHOENIX CONTACT 2297497
MANUID
Product number of the Manufacturer
2297497
DESCSHORT
Short Description
Motor management
DESCLONG
Long Description
Electronic motor management for operation with external current transformer- active power measurement for overload and underload monitoring of motors and systems for optimum protection for all performance classes. Freely parameterizable switching and signaling thresholds.
MANUTYPEDESC
Manufacturer Type Description
EMM 3- 24DC/500AC-IFS
PREVIEW
Preview
BAG975
degree of protection
IP20
BAA297
type of protocol
manufacturer-specific
AAP798
Application standards
DIN EN 50178, EN 60947, EN 60947-4-2
AAS575
Power loss per pole, current-dependent [PlIp]
2.500 W
AAF040
net weight
0.263 kg
AAB960
min. rated control voltage Us with DC
19.200 V
BAC050
Type of actuation
DC
AAB667
suitable for mounting onto standard rails
Yes
AAB814
max. rated operating frequency
60 Hz
AAB951
min. rated operating frequency
50 Hz
BAD346
External reset possible
Yes
AAP342
Number of analog outputs
0
AAP341
Number of analog inputs
0
AAP508
Number of inputs, digital
4
AAB400
Interface design
MODBUS
AAF697
number of binary inputs
0
AAN359
HMI port available
No
AAB818
max. rated operating voltage Ue with AC 50 Hz
550 V
AAB819
max. rated operating voltage Ue with AC 60 Hz
550 V
AAB953
min. rated operating voltage Ue with AC 60 Hz
42 V
AAB952
min. rated operating voltage Ue with AC 50 Hz
42 V
AAP442
Number of electronic outputs
4
AAP614
number of outputs, with contacts
0
AAB534
input for analog temperature sensor present
No
AAB535
input for earth-fault detection present
No
AAB536
input for thermistor connection present
Yes
AAB726
integrated earth-fault protection present
Yes
AAC124
voltage acquisition module present
Yes
AAC135
current acquisition module present
Yes
AAN363
built-in current sensor
No
AAN370
power variation detection
Yes
AAN371
load shedding present
Yes
AAN372
cos(phi) variation detection present
Yes
AAN373
phase reversal detection present
Yes
AAN374
phase imbalance detection present
No
AAN375
over and/or under current detection present
Yes
AAN384
over and/or under voltage detection present
Yes
AAN367
jam detection
No
AAN366
stall detection
No
AAN354
material declaration
No
AAB416
Design of the electrical connection for auxiliary and control current circuit
Screw connection
AAB367
Type of connection system
Screw connection
AAB218
Lowest value adjustable current range
0.140 A
AAB548
Greatest value adjustable current range
5 A
AAO663
GTIN
4046356175753
AAW338
Manufacturer product designation
Motor management
AAU734
Manufacturer product description
Electronic motor management for operation with external current transformer- active power measurement for overload and underload monitoring of motors and systems for optimum protection for all performance classes. Freely parameterizable switching and signaling thresholds.
AAO057
Product type
EMM 3- 24DC/500AC-IFS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356175753
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D