Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2299.69.10.40 - Channel fastening undermount
Bill of material
2299.69.10.40
BC
Order No
2299.69.10.40
DOC
Catalog page
2299_69_10_30_40.pdf
M
Thread
6.000 mm
L
12.000 mm
L1
16.000 mm
L3
10.000 mm
GEW
Weight
0.300 kg
ZTC
Customs tariff number
73181568
Recommendations
Loading ...
Download CAD models
Previews
3D
2D