Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WAGO
Description
231-100 - End plate, 1.5 mm thick
Bill of material
231-100
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
14.30 mm
BREITE
Width
1.45 mm
TIEFE
Depth
26.45 mm
FARBE
Color
GEWICHT
Weight
0.300 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33
Recommendations
Loading ...
Download CAD models
Previews
3D
2D