Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2330260000 - SAI-SK-M12-UNI 2029
Bill of material
Weidmueller 2330260000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2330260000
MANUTYPEDESC
Manufacturer Type Description
SAI-SK-M12-UNI 2029
DESCSHORT
Short Description
Protective cap (circular connector) M 12, PA 66, -20 ... +90 °C, IP67
DESCLONG
Long Description
The protective cap protects unoccupied slots against external influences.
GTIN
4032248592067
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
Uncoated
AAC108
Degree of protection (IP), mounted
IP67
AAS475
Captivity element present
No
BAC461
material of housing
Polyamide (PA)
AAF040
Mass
0.00135 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D