Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
norelem
Description
23715 - Thrust washers plastic
Bill of material
23715-1152415
BEST
Order No.
D
diameter
mm
D1
diameter
mm
D2
diameter
mm
D3
diameter
mm
D4
diameter
mm
H
height
mm
S
thickness
mm
FP
max. permissible static surface pressure
80 N/mm²
TEMPBER
Temperature range
-40 °C up to +130 °C
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269045
EAN
EAN-Nr. norelem
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D