Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_4_24l - Signal Transformer
Bill of material
241-4-24L
PN
Part Number
241-4-24L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 6VA Power, 115V Input
POWERVA
Power
6 VA
OS
Output Series
24VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.44 lbs (0.2 kg)
LENGTH
Length
2.37 in. (60.2 mm)
WIDTH
Width
1.31 in. (33.3 mm)
HEIGHT
Height
1.43 in. (36.3 mm)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D