您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2421770000
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (PCB)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/44/01/10/2421770000.prj},{NB=2421770000},{MANUID=2421770000},{AAF726=4},{AAF040=0.020},{AAD931=85366990},{AAO676=2421770000},{AAO663=4050118431063},{PREVIEW=../../../../_pool_/c5/ea/24217400009999.png},{MANUTYPEDESC=SAIE-M12S-5-H5.5TL-M16},{DESCSHORT=Circular plug connector, installation (PCB connection system) M12, Number of poles: 5, Rear panel mounting, M16},{DESCLONG=Circular connector for current transmission. The plug-in connector is soldered directly onto the PCB. Space-saving design with high current density.},{GTIN=4050118431063},{MANUNAME=Weidmueller Group},{AAB396=nickel-plated},{AAC076=A-coded},{AAC108=IP67},{AAC202=Gold},{AAS495=Rear mounting},{AAS496=M16},{AAW083=M12},{BAA295=3},{BAC461=Brass}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2421770000 - SAIE-M12S-5-H5.5TL-M16
明細表
Weidmueller 2421770000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2421770000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-5-H5.5TL-M16
DESCSHORT
Description short
圆形插头连接器,安装(印刷线路板联接系统), M12, 回路数: 5, 背板安装, M16
DESCLONG
Description long
用于电流传输的圆形联接器。插拔式联接器直接焊接在印刷线路板上。节省空间的设计,电流密度高。
GTIN
GTIN-Code
4050118431063
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB396
Design of housing surface
nickel-plated
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4
A
AAS495
Mounting of the flush-type connector
Rear mounting
AAS496
Screw-in thread
M16
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.020
kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D