Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2422050000 - SAID-M8S-5S-SMT
Bill of material
Weidmueller 2422050000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2422050000
MANUTYPEDESC
Manufacturer Type Description
SAID-M8S-5S-SMT
DESCSHORT
Short Description
contact insert (circular connector) Pin, Solder connection, M8, Number of poles: 5, Coding: B
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118429596
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
B-coded
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
CuZn
AAF726
rated current
4 A
AAK496
Electro Material
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
5
AAW083
Construction form of the plug connector
M8
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D