Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2422420000 - SAID-M12S-8-9SMT
Bill of material
Weidmueller 2422420000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2422420000
MANUTYPEDESC
Manufacturer Type Description
SAID-M12S-8-9SMT
DESCSHORT
Short Description
contact insert (circular connector) Pin, Solder connection, M12, Number of poles: 8, Coding: A-coded
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118430738
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
CuZn
AAF726
rated current
2 A
AAK496
Electro Material
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
8
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.00368 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D