Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2422540000 - SAID-M12S-4-9SMT
Bill of material
Weidmueller 2422540000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2422540000
MANUTYPEDESC
Manufacturer Type Description
SAID-M12S-4-9SMT
DESCSHORT
Short Description
contact insert (circular connector) Pin, Solder connection, M12, Number of poles: 4, Coding: A
DESCLONG
Long Description
Contact insert for circular plug-in connector to install in an enclosure.
GTIN
4050118431308
MANUNAME
Manufacturer Name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
CuZn
AAF726
rated current
4 A
AAK496
Electro Material
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
4
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D