Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
2423500000 - SAID-M12S-4S-9SMT
Lista de materiales
Weidmueller 2423500000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2423500000
MANUTYPEDESC
Manufacturer Type Description
SAID-M12S-4S-9SMT
DESCSHORT
Description short
conector de contactos (conector redondo) Macho, Conexión por soldadura, M12, Número de polos: 4, Codificación: A
DESCLONG
Description long
Dado para conector circular para instalar en una caja.
GTIN
GTIN-Code
4050118431438
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
CuZn
AAF726
rated current
4 A
AAK496
Electro Material
AAS458
Conductor connection method
Soldered connection
AAT080
Pole number
4
AAW083
Construction form of the plug connector
M12
BAA295
Degree of soiling
3
BAC140
Combustibility class
V0
AAF040
Mass
0.004 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D