Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2424240000 - SAIE-M12S-5B-H-LK
Bill of material
Weidmueller 2424240000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2424240000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-5B-H-LK
DESCSHORT
Short Description
Round plug ,Built-in (without cable) M12, Number of poles: 5
DESCLONG
Long Description
Circular connector for installation without connecting line.
GTIN
4050118432350
MANUNAME
Manufacturer Name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC044
With thread
Yes
AAC076
Coding (head 1)
B-coded
AAC103
shield connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS467
Number of control contacts
5
AAS495
Mounting of the flush-type connector
Rear mounting
AAS496
Screw-in thread
M16
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D