您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 2424270000
Weidmüller
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/44/01/09/2424270000.prj},{NB=2424270000},{MANUID=2424270000},{AAF726=4},{AAS467=5},{AAT080=5},{AAF040=0.018},{AAD931=85369010},{AAO676=2424270000},{AAO663=4050118432206},{PREVIEW=../../../../_pool_/3d/99/24242700009999.png},{MANUTYPEDESC=SAIE-M12S-5A-FV-20-LK},{DESCSHORT=Round plug ,Built-in (without cable) M12, Number of poles: 5},{DESCLONG=Circular connector for installation without connecting line.},{GTIN=4050118432206},{MANUNAME=Weidmueller Group},{AAB378=Male (plug)},{AAB396=nickel-plated},{AAC044=Yes},{AAC076=A-coded},{AAC103=No},{AAC108=IP67},{AAC202=Gold},{AAS495=Front mounting},{BAA295=3},{BAC461=Brass},{URL=URL},{KEYWORD=Circular connectors},{AAO677=Weidmueller Group},{AAO057=SAIE-M12S-5A-FV-20-LK}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2424270000 - SAIE-M12S-5A-FV-20-LK
明細表
Weidmueller 2424270000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2424270000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-5A-FV-20-LK
DESCSHORT
Description short
圆形插头,内装式(不带电缆), M12, 回路数: 5
DESCLONG
Description long
用于不带连接线安装的圆形联接器。
GTIN
GTIN-Code
4050118432206
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC044
With thread
Yes
AAC076
Coding (head 1)
A-coded
AAC103
shield connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4
A
AAS467
Number of control contacts
5
AAS495
Mounting of the flush-type connector
Front mounting
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.018
kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D