Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2424340000 - SAIE-M12S-4A-FV-26-LK
Kusovník
Weidmueller 2424340000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2424340000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-4A-FV-26-LK
DESCSHORT
Description short
Kulatý zásuvný konektor, vestavěný (bez kabelu) M12, Počet pólů: 4
DESCLONG
Description long
Kulatý konektor pro instalaci bez připojovací linky
GTIN
GTIN-Code
4050118432220
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Male (plug)
AAB396
Design of housing surface
nickel-plated
AAC044
With thread
Yes
AAC076
Coding (head 1)
A-coded
AAC103
shield connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
AAS467
Number of control contacts
4
AAS495
Mounting of the flush-type connector
Front mounting
AAT080
Pole number
4
BAA295
Degree of soiling
3
BAC461
material of housing
Brass
AAF040
Mass
0.020 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D