Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2426380000 - UR67-PB-78-8DIDO-12-60M
Bill of material
Weidmueller 2426380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2426380000
MANUTYPEDESC
Manufacturer Type Description
UR67-PB-78-8DIDO-12-60M
DESCSHORT
Short Description
I/O module
DESCLONG
Long Description
Module for signal processing.
GTIN
4050118434477
MANUNAME
Manufacturer Name
Weidmueller Group
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD403
Optical interface present
No
BAG975
degree of protection
IP67
AAF040
Mass
0.615 kg
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D