Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2428920000 - AAP21 10 FE
Kusovník
Weidmueller 2428920000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2428920000
MANUTYPEDESC
Manufacturer Type Description
AAP21 10 FE
DESCSHORT
Description short
Napájecí svorka, PUSH IN, 10 mm², Počet pólů na řadu: 1, TS 35, Tmavě béžová, Barva provozních prvků: Modrá
DESCLONG
Description long
Napájecí svorka pro potenciální distribuci s jednotnými křížově připojenými kanály.
GTIN
GTIN-Code
4050118438284
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
10 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
10 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.034 kg
BAB577
depth
53.135 mm
BAA020
height
81.823 mm
BAF016
width
12 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D