카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2439420000 - WGK 10 VP/Z GY BX
Bill of material
Weidmueller 2439420000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2439420000
MANUTYPEDESC
Manufacturer Type Description
WGK 10 VP/Z GY BX
DESCSHORT
Short Description
Lead-through terminal
GTIN
4050118468052
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
57 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAH005
rated voltage
250 V
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D