Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
2439440000 - WGK 10 VP/Z GN/YE BX
Kusovník
Weidmueller 2439440000
PREVIEW
Preview
MANUID
Manufacturer Product ID
2439440000
MANUTYPEDESC
Manufacturer Type Description
WGK 10 VP/Z GN/YE BX
DESCSHORT
Description short
Průchozí svorka
GTIN
GTIN-Code
4050118468083
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF726
rated current
57 A
BAA351
color
green-yellow
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAH005
rated voltage
250 V
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D