Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2439450000 - WGK 10 VP GY BX
Bill of material
Weidmueller 2439450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2439450000
MANUTYPEDESC
Manufacturer Type Description
WGK 10 VP GY BX
DESCSHORT
Short Description
Lead-through terminal
GTIN
4050118468076
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
57 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Screw connection
BAH005
rated voltage
250 V
AAF040
Mass
0.013 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D