Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2444.12 / 2444.13 - Spacer plate toothed, with adjusting plate
Bill of material
2444.12
BC
Order No
DOC
Catalog page
2444_12_13_pdf
NENN
L1
Length
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
B
Width
mm
B1
mm
H
Height
15.500 mm
H1
mm
HR
18.800 mm
D
18.000 mm
D1
11.000 mm
N
mm
M
10.000 mm
MK
8.500 mm
GEW
Weight
kg
ZTC
Customs tariff number
84807900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D